How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.29 |
| D: | 3.5 | AK: | 4.5 |
| F: | 4 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| BD: | 5.88 | I: | 5.02 in |
| BE: | 0.38 in | T: | 1.188 |
| B: | 8.75 | L: | 6.76 in |
| LM: | 9.01 | BF: | 0.41 |
| AG: | 7.88 | AJ: | 5.88 |
| V: | 2.51 in | AD: | 7.04 |
| G: | 2 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 2490 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.277 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

