How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | BE1: | 0.5 in |
| T: | 1.25 | B: | 8.75 |
| C: | 9.38 in | AG: | 7.88 |
| BF: | 0.53 | AE2: | 0.29 |
| F: | 4 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | U: | 0.875 in |
| AE1: | 0.54 | G: | 2 |
| AK: | 8.5 | AJ: | 7.25 |
| L: | 6.76 in | BD: | 9 |
| V: | 2.51 in | AD: | 7.04 |
| D: | 3.5 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2490 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.277 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

