How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | BF: | 0.53 |
| AD: | 7.04 | G: | 2 |
| AG: | 7.88 | C: | 9.38 in |
| L1: | 10.01 in | I: | 5.02 in |
| D: | 3.5 | BD: | 9 |
| V: | 2.51 in | L: | 6.76 in |
| F: | 4 | AE1: | 0.54 |
| AJ: | 7.25 | B: | 8.75 |
| U: | 0.875 in | AK: | 8.5 |
| AE2: | 0.29 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2490 |
| Ratio Range: | 15:1 | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.277 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 116.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

