How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AG: | 7.88 |
| L: | 6.76 in | BD: | 9 |
| U: | 0.875 in | AK: | 8.5 |
| BF: | 0.53 | D: | 3.5 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | AE1: | 0.54 |
| AE2: | 0.29 | I: | 5.02 in |
| G: | 2 | F: | 4 |
| BE1: | 0.5 in | V: | 2.51 in |
| B: | 8.75 | AJ: | 7.25 |
| L1: | 10.01 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.277 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2490 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

