Grove Gear HM232-15-1-1.438-180TC-L3
Part #:HM232-15-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AG: | 7.88 |
| C: | 9.38 in | L: | 6.76 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | G: | 2 |
| T: | 1.438 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.51 in | BD: | 9 |
| AE1: | 0.54 | F: | 4 |
| B: | 8.75 | I: | 5.02 in |
| D: | 3.5 | U: | 0.875 in |
| L1: | 10.01 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.277 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

