How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | L: | 6.76 in |
| AE1: | 0.54 | BE1: | 0.5 in |
| L1: | 10.01 in | U: | 0.875 in |
| I: | 5.02 in | AK: | 8.5 |
| AD: | 7.04 | B: | 8.75 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | G: | 2 |
| BF: | 0.53 | F: | 4 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.438 | C: | 9.38 in |
| AE2: | 0.29 |
Technical Specifications
| Thrust Rating - output shaft: | 2490 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 5.277 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

