How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| AK: | 4.5 | L: | 6.76 in |
| U: | 0.875 in | B: | 8.75 |
| AD: | 7.04 | AJ: | 5.88 |
| BF: | 0.41 | LM: | 9.01 |
| V: | 2.51 in | AG: | 7.88 |
| I: | 5.02 in | D: | 3.5 |
| BD: | 5.88 | AE1: | 0.54 |
| AE2: | 0.29 | C: | 9.38 in |
| T: | 1.438 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | HM232 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2490 | Input HP @ 1750 RPM: | 5.277 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

