Grove Gear HM232-15-1-1.500-180TC-L3
Part #:HM232-15-1-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | C: | 9.38 in |
| AG: | 7.88 | D: | 3.5 |
| BF: | 0.53 | I: | 5.02 in |
| U: | 0.875 in | BD: | 9 |
| B: | 8.75 | G: | 2 |
| F: | 4 | AE1: | 0.54 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.29 | AD: | 7.04 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | AJ: | 7.25 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.277 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2490 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

