How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2 |
| AG: | 7.88 | AE1: | 0.54 |
| AD: | 7.04 | BE1: | 0.5 in |
| U: | 0.875 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| V: | 2.51 in | BF: | 0.53 |
| L1: | 10.01 in | B: | 8.75 |
| AJ: | 7.25 | AE2: | 0.29 |
| AK: | 8.5 | BD: | 9 |
| T: | 1.5 | F: | 4 |
| L: | 6.76 in |
Technical Specifications
| Bore Code: | 24 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.277 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Output Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 2490 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

