How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | V: | 2.51 in |
| F: | 4 | BD: | 5.88 |
| AE2: | 0.29 | G: | 2 |
| BF: | 0.41 | T: | 1.625 |
| AK: | 4.5 | B: | 8.75 |
| AG: | 7.88 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.875 in |
| L: | 6.76 in | D: | 3.5 |
| I: | 5.02 in | C: | 9.38 in |
| AD: | 7.04 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2490 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 5.277 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 116.7 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

