Grove Gear HM232-15-1-1.625-180TC-L1
Part #:HM232-15-1-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.54 |
| U: | 0.875 in | BF: | 0.53 |
| B: | 8.75 | F: | 4 |
| AK: | 8.5 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| D: | 3.5 | AD: | 7.04 |
| AE2: | 0.29 | L: | 6.76 in |
| BD: | 9 | L1: | 10.01 in |
| T: | 1.625 | AJ: | 7.25 |
| AG: | 7.88 | BE1: | 0.5 in |
| C: | 9.38 in |
Technical Specifications
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2490 | Output RPM: | 116.7 |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.277 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

