How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.29 |
| BE: | 0.38 in | T: | 1.688 |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | U: | 0.875 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | B: | 8.75 |
| C: | 9.38 in | F: | 4 |
| AG: | 7.88 | AE1: | 0.54 |
| G: | 2 | D: | 3.5 |
| L: | 6.76 in | AK: | 4.5 |
| AD: | 7.04 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.277 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Model Code: | HM232 | Product Type: | Right Angle |
| Bore Code: | 27 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

