How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BE: | 0.38 in |
| AG: | 7.88 | AE1: | 0.54 |
| BF: | 0.41 | U: | 0.875 in |
| G: | 2 | I: | 5.02 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 9.38 in | V: | 2.51 in |
| D: | 3.5 | BD: | 5.88 |
| T: | 1.688 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| LM: | 9.01 | B: | 8.75 |
| F: | 4 |
Technical Specifications
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2490 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.277 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Assembly: | HM-1 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

