Grove Gear HM232-15-1-1.750-180TC-L4
Part #:HM232-15-1-1.750-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| U: | 0.875 in | AD: | 7.04 |
| G: | 2 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | I: | 5.02 in |
| T: | 1.75 | L1: | 10.01 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.29 | B: | 8.75 |
| C: | 9.38 in | D: | 3.5 |
| L: | 6.76 in | AE1: | 0.54 |
| F: | 4 |
Technical Specifications
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.277 |
| Thrust Rating - output shaft: | 2490 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

