How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AD: | 7.04 |
| BD: | 9 | L1: | 10.01 in |
| D: | 3.5 | V: | 2.51 in |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AE2: | 0.29 |
| BF: | 0.53 | U: | 0.875 in |
| BE1: | 0.5 in | AE1: | 0.54 |
| G: | 2 | AG: | 7.88 |
| I: | 5.02 in | F: | 4 |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 8.75 |
Technical Specifications
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.277 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Thrust Rating - output shaft: | 2490 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

