Grove Gear HM232-15-1-1.938-180TC-L3
Part #:HM232-15-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| BE1: | 0.5 in | C: | 9.38 in |
| I: | 5.02 in | AE1: | 0.54 |
| F: | 4 | L: | 6.76 in |
| BF: | 0.53 | G: | 2 |
| AE2: | 0.29 | AG: | 7.88 |
| AK: | 8.5 | D: | 3.5 |
| AJ: | 7.25 | L1: | 10.01 in |
| B: | 8.75 | V: | 2.51 in |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Model Code: | HM232 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2490 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.277 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

