Grove Gear HM232-15-1-1.938-210TC-L4
Part #:HM232-15-1-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 3.5 |
| AJ: | 7.25 | AG: | 7.88 |
| L: | 6.76 in | AD: | 7.04 |
| BF: | 0.53 | L1: | 10.01 in |
| V: | 2.51 in | G: | 2 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| C: | 9.38 in | U: | 0.875 in |
| BD: | 9 | B: | 8.75 |
| AK: | 8.5 | T: | 1.938 |
| F: | 4 |
Technical Specifications
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.277 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

