Grove Gear HM232-15-1-1.938-56C-L1
Part #:HM232-15-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| C: | 9.38 in | AE2: | 0.29 |
| BE: | 0.38 in | B: | 8.75 |
| F: | 4 | AJ: | 5.88 |
| LM: | 9.01 | BD: | 5.88 |
| V: | 2.51 in | AG: | 7.88 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AD: | 7.04 | I: | 5.02 in |
| D: | 3.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2490 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Ratio: | 15:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 5.277 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

