Grove Gear HM232-15-1-1.938-56C-L2
Part #:HM232-15-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE: | 0.38 in |
| U: | 0.875 in | D: | 3.5 |
| B: | 8.75 | BF: | 0.41 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AD: | 7.04 |
| L: | 6.76 in | AE1: | 0.54 |
| C: | 9.38 in | AG: | 7.88 |
| AK: | 4.5 | V: | 2.51 in |
| G: | 2 | AJ: | 5.88 |
| T: | 1.938 | LM: | 9.01 |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.277 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2490 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Assembly: | HM-1 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

