How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| T: | 1.938 | AJ: | 5.88 |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 6.5 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| F: | 4 | B: | 8.75 |
| BF: | 0.41 | I: | 5.02 in |
| D: | 3.5 | AE1: | 0.54 |
| V: | 2.51 in | AD: | 7.04 |
| AG: | 7.88 |
Technical Specifications
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 15:1 | Bore Code: | 31 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.277 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2490 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

