How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| L: | 6.76 in | B: | 8.75 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 5.02 in |
| U: | 0.875 in | T: | 1.188 |
| BF: | 0.53 | AE1: | 0.54 |
| AK: | 8.5 | V: | 2.51 in |
| C: | 9.38 in | L1: | 10.01 in |
| D: | 3.5 | F: | 4 |
| AD: | 7.04 | AE2: | 0.29 |
| G: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2490 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Ratio: | 15:1 |
| Output RPM: | 116.7 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.277 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

