How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | U: | 0.875 in |
| L1: | 10.01 in | BE1: | 0.5 in |
| AG: | 7.88 | AK: | 8.5 |
| F: | 4 | V: | 2.51 in |
| C: | 9.38 in | AJ: | 7.25 |
| AE1: | 0.54 | AD: | 7.04 |
| BD: | 9 | G: | 2 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| L: | 6.76 in | B: | 8.75 |
| I: | 5.02 in | T: | 1.188 |
| AE2: | 0.29 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.277 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

