How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AJ: | 7.25 |
| AK: | 8.5 | AD: | 7.04 |
| L1: | 10.01 in | V: | 2.51 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | F: | 4 |
| D: | 3.5 | L: | 6.76 in |
| C: | 9.38 in | U: | 0.875 in |
| AG: | 7.88 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| G: | 2 | T: | 1.188 |
| AE2: | 0.29 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 5.277 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2490 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

