How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| AD: | 7.04 | G: | 2 |
| AK: | 8.5 | U: | 0.875 in |
| I: | 5.02 in | L: | 6.76 in |
| T: | 1.188 | D: | 3.5 |
| C: | 9.38 in | L1: | 10.01 in |
| AG: | 7.88 | AJ: | 7.25 |
| BD: | 9 | B: | 8.75 |
| F: | 4 | AE1: | 0.54 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 |
Technical Specifications
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 5.277 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2490 |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

