How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE1: | 0.5 in |
| T: | 1.188 | AK: | 8.5 |
| C: | 9.38 in | I: | 5.02 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| D: | 3.5 | V: | 2.51 in |
| AD: | 7.04 | AE2: | 0.29 |
| B: | 8.75 | BF: | 0.53 |
| U: | 0.875 in | G: | 2 |
| BD: | 9 | AG: | 7.88 |
| L: | 6.76 in | AJ: | 7.25 |
| AE1: | 0.54 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2490 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.277 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

