How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | B: | 8.75 |
| D: | 3.5 | AJ: | 5.88 |
| AG: | 7.88 | AD: | 7.04 |
| C: | 9.38 in | AE1: | 0.54 |
| AE2: | 0.29 | G: | 2 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.76 in | T: | 1.188 |
| LM: | 9.01 | F: | 4 |
| V: | 2.51 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.277 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2490 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

