How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AE2: | 0.29 |
| D: | 3.5 | V: | 2.51 in |
| F: | 4 | LM: | 9.01 |
| AE1: | 0.54 | BF: | 0.41 |
| AD: | 7.04 | C: | 9.38 in |
| T: | 1.188 | AG: | 7.88 |
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | G: | 2 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.277 | Ratio Range: | 15:1 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output RPM: | 116.7 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2490 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

