How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 4.5 |
| B: | 8.75 | AD: | 7.04 |
| L: | 6.76 in | BF: | 0.41 |
| AE2: | 0.29 | LM: | 9.01 |
| V: | 2.51 in | U: | 0.875 in |
| BE: | 0.38 in | T: | 1.188 |
| AE1: | 0.54 | D: | 3.5 |
| C: | 9.38 in | BD: | 5.88 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.277 | Input RPM: | 1,750 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Assembly: | HM-2 |
| Output RPM: | 116.7 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

