How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.5 |
| T: | 1.25 | AE1: | 0.54 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | BD: | 5.88 |
| G: | 2 | L: | 6.76 in |
| BE: | 0.38 in | LM: | 9.01 |
| AE2: | 0.29 | AK: | 4.5 |
| B: | 8.75 | AD: | 7.04 |
| BF: | 0.41 | C: | 9.38 in |
| U: | 0.875 in | F: | 4 |
| I: | 5.02 in |
Technical Specifications
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2490 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.277 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HM-2 | Ratio: | 15:1 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

