How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BF: | 0.53 |
| AD: | 7.04 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.51 in |
| I: | 5.02 in | D: | 3.5 |
| AG: | 7.88 | B: | 8.75 |
| F: | 4 | Center Distance (in): | 3.25 in |
| BD: | 9 | G: | 2 |
| AE1: | 0.54 | U: | 0.875 in |
| L: | 6.76 in | AE2: | 0.29 |
| L1: | 10.01 in | AJ: | 7.25 |
| C: | 9.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.277 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2490 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

