How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.29 |
| AK: | 8.5 | AE1: | 0.54 |
| BF: | 0.53 | U: | 0.875 in |
| AD: | 7.04 | G: | 2 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| V: | 2.51 in | I: | 5.02 in |
| AG: | 7.88 | B: | 8.75 |
| L: | 6.76 in | D: | 3.5 |
| L1: | 10.01 in | F: | 4 |
| BE1: | 0.5 in | T: | 1.25 |
| BD: | 9 |
Technical Specifications
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.277 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2490 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

