How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | G: | 2 |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | L1: | 10.01 in |
| AE1: | 0.54 | I: | 5.02 in |
| D: | 3.5 | B: | 8.75 |
| AG: | 7.88 | BD: | 9 |
| BF: | 0.53 | U: | 0.875 in |
| F: | 4 | V: | 2.51 in |
| AJ: | 7.25 | C: | 9.38 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| AD: | 7.04 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.277 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2490 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

