Grove Gear HM232-15-2-1.438-140TC-L1
Part #:HM232-15-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.29 |
| L: | 6.76 in | AK: | 4.5 |
| I: | 5.02 in | B: | 8.75 |
| LM: | 9.01 | AE1: | 0.54 |
| F: | 4 | G: | 2 |
| D: | 3.5 | V: | 2.51 in |
| BE: | 0.38 in | AG: | 7.88 |
| AD: | 7.04 | C: | 9.38 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.438 | U: | 0.875 in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2490 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 5.277 |
| Model Code: | HM232 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

