Grove Gear HM232-15-2-1.438-140TC-L3
Part #:HM232-15-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 7.04 |
| AG: | 7.88 | B: | 8.75 |
| BE: | 0.38 in | L: | 6.76 in |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 4 | LM: | 9.01 |
| BD: | 5.88 | AE2: | 0.29 |
| U: | 0.875 in | V: | 2.51 in |
| C: | 9.38 in | BF: | 0.41 |
| I: | 5.02 in | T: | 1.438 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 |
Technical Specifications
| Ratio Range: | 15:1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.277 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2490 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

