Grove Gear HM232-15-2-1.438-180TC-L1
Part #:HM232-15-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.438 |
| V: | 2.51 in | BD: | 9 |
| F: | 4 | C: | 9.38 in |
| B: | 8.75 | U: | 0.875 in |
| D: | 3.5 | AE2: | 0.29 |
| AG: | 7.88 | BF: | 0.53 |
| I: | 5.02 in | L: | 6.76 in |
| AK: | 8.5 | AE1: | 0.54 |
| AD: | 7.04 | AJ: | 7.25 |
| L1: | 10.01 in | G: | 2 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 23 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2490 |
| Input Style: | Flexible Coupling Input | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 5.277 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

