Grove Gear HM232-15-2-1.438-180TC-L4
Part #:HM232-15-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.54 |
| D: | 3.5 | V: | 2.51 in |
| F: | 4 | AJ: | 7.25 |
| U: | 0.875 in | AK: | 8.5 |
| AD: | 7.04 | C: | 9.38 in |
| T: | 1.438 | BD: | 9 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE2: | 0.29 | G: | 2 |
| BE1: | 0.5 in | L: | 6.76 in |
| B: | 8.75 | L1: | 10.01 in |
| AG: | 7.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2490 | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 5.277 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

