How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AJ: | 5.88 |
| T: | 1.5 | AD: | 7.04 |
| BD: | 5.88 | LM: | 9.01 |
| AE2: | 0.29 | AK: | 4.5 |
| G: | 2 | AG: | 7.88 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | B: | 8.75 |
| U: | 0.875 in | L: | 6.76 in |
| F: | 4 | D: | 3.5 |
| C: | 9.38 in | V: | 2.51 in |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2490 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 5.277 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 15:1 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

