How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | I: | 5.02 in |
| D: | 3.5 | AJ: | 5.88 |
| AG: | 7.88 | L: | 6.76 in |
| AE2: | 0.29 | BD: | 5.88 |
| BE: | 0.38 in | B: | 8.75 |
| C: | 9.38 in | G: | 2 |
| V: | 2.51 in | F: | 4 |
| LM: | 9.01 | AE1: | 0.54 |
| T: | 1.5 | AD: | 7.04 |
| AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2490 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.277 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

