How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.53 |
| D: | 3.5 | V: | 2.51 in |
| G: | 2 | I: | 5.02 in |
| L: | 6.76 in | AG: | 7.88 |
| C: | 9.38 in | L1: | 10.01 in |
| AJ: | 7.25 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.29 |
| F: | 4 | B: | 8.75 |
| U: | 0.875 in | BD: | 9 |
| AE1: | 0.54 |
Technical Specifications
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2490 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.277 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Assembly: | HM-2 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

