Grove Gear HM232-15-2-1.625-180TC-L1
Part #:HM232-15-2-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| AJ: | 7.25 | C: | 9.38 in |
| AG: | 7.88 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2 |
| B: | 8.75 | AE2: | 0.29 |
| I: | 5.02 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | F: | 4 |
| U: | 0.875 in | T: | 1.625 |
| AD: | 7.04 | L1: | 10.01 in |
| AK: | 8.5 | L: | 6.76 in |
| AE1: | 0.54 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.277 | Model Code: | HM232 |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2490 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

