How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 9.01 |
| F: | 4 | B: | 8.75 |
| BF: | 0.41 | V: | 2.51 in |
| L: | 6.76 in | AE1: | 0.54 |
| AJ: | 5.88 | G: | 2 |
| C: | 9.38 in | U: | 0.875 in |
| T: | 1.688 | AG: | 7.88 |
| I: | 5.02 in | AD: | 7.04 |
| AK: | 4.5 | D: | 3.5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.277 |
| Bore Code: | 27 | Thrust Rating - output shaft: | 2490 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

