How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BE: | 0.38 in |
| BD: | 5.88 | I: | 5.02 in |
| AG: | 7.88 | V: | 2.51 in |
| AJ: | 5.88 | F: | 4 |
| D: | 3.5 | AE2: | 0.29 |
| AE1: | 0.54 | BF: | 0.41 |
| C: | 9.38 in | T: | 1.688 |
| L: | 6.76 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| G: | 2 | AD: | 7.04 |
| U: | 0.875 in |
Technical Specifications
| Model Code: | HM232 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2490 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.277 | Assembly: | HM-2 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

