How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| AE1: | 0.54 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| D: | 3.5 | G: | 2 |
| BE: | 0.38 in | AE2: | 0.29 |
| F: | 4 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| I: | 5.02 in | B: | 8.75 |
| AD: | 7.04 | BD: | 5.88 |
| AG: | 7.88 | T: | 1.75 |
| LM: | 9.01 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.277 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2490 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

