How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AG: | 7.88 |
| L1: | 10.01 in | AE1: | 0.54 |
| C: | 9.38 in | B: | 8.75 |
| BE1: | 0.5 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE2: | 0.29 | G: | 2 |
| AJ: | 7.25 | I: | 5.02 in |
| D: | 3.5 | T: | 1.75 |
| BF: | 0.53 | BD: | 9 |
| AD: | 7.04 | V: | 2.51 in |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.277 | Ratio: | 15:1 |
| Bore Code: | 28 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2490 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 15:1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

