Grove Gear HM232-15-2-1.938-140TC-L9
Part #:HM232-15-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| F: | 4 | AE2: | 0.29 |
| U: | 0.875 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| B: | 8.75 | AD: | 7.04 |
| V: | 2.51 in | L: | 6.76 in |
| AJ: | 5.88 | T: | 1.938 |
| BD: | 5.88 | AK: | 4.5 |
| C: | 9.38 in | G: | 2 |
| AE1: | 0.54 | LM: | 9.01 |
| AG: | 7.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2490 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.277 |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

