Grove Gear HM232-15-2-1.938-180TC-L1
Part #:HM232-15-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.76 in |
| AK: | 8.5 | C: | 9.38 in |
| AJ: | 7.25 | AG: | 7.88 |
| BE1: | 0.5 in | AE1: | 0.54 |
| AD: | 7.04 | AE2: | 0.29 |
| BD: | 9 | I: | 5.02 in |
| L1: | 10.01 in | T: | 1.938 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | F: | 4 |
| B: | 8.75 | D: | 3.5 |
| G: | 2 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 116.7 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2490 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.277 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

