Grove Gear HM232-15-2-1.938-180TC-L2
Part #:HM232-15-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| I: | 5.02 in | AE2: | 0.29 |
| U: | 0.875 in | G: | 2 |
| D: | 3.5 | C: | 9.38 in |
| B: | 8.75 | F: | 4 |
| AG: | 7.88 | L: | 6.76 in |
| AJ: | 7.25 | AE1: | 0.54 |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 10.01 in | BF: | 0.53 |
| V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2490 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.277 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

