Grove Gear HM232-15-2-1.938-180TC-L3
Part #:HM232-15-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | C: | 9.38 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| F: | 4 | AG: | 7.88 |
| G: | 2 | AK: | 8.5 |
| I: | 5.02 in | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.5 | BD: | 9 |
| L: | 6.76 in | U: | 0.875 in |
| AD: | 7.04 | AE1: | 0.54 |
| T: | 1.938 | BF: | 0.53 |
| B: | 8.75 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2490 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.277 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

