Grove Gear HM232-15-2-1.938-180TC-L9
Part #:HM232-15-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | BF: | 0.53 |
| V: | 2.51 in | T: | 1.938 |
| AK: | 8.5 | AG: | 7.88 |
| I: | 5.02 in | AD: | 7.04 |
| G: | 2 | F: | 4 |
| AE1: | 0.54 | D: | 3.5 |
| L: | 6.76 in | L1: | 10.01 in |
| B: | 8.75 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| C: | 9.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 31 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2490 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 5.277 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

