Grove Gear HM232-15-2-1.938-210TC-L2
Part #:HM232-15-2-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | L1: | 10.01 in |
| B: | 8.75 | BE1: | 0.5 in |
| AE1: | 0.54 | AJ: | 7.25 |
| D: | 3.5 | BF: | 0.53 |
| L: | 6.76 in | AK: | 8.5 |
| AG: | 7.88 | G: | 2 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 9 | I: | 5.02 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| F: | 4 | AE2: | 0.29 |
| AD: | 7.04 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2490 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.277 |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

